IESNA:LM-63-2002
[TEST]P954803
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40395
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4425.4 4833.4 5277.3 5748.8 6156.9 6498.8 6758 6909.6 6934.4 6860
6782.8 6777.3 6824.2 6926.2 7166 7764.4 9250.5 11481.1 13469.1 14996.6
16171.2 17279.6 18280.5 19220.7 19852.1 18942.2 15333 10725.6 7417 4987.8
2103.8 667.3 317.1 137.9 44.1 0 0
4425.4 4841.7 5310.4 5765.4 6176.2 6518.1 6793.8 6945.5 6967.5 6901.4
6815.9 6813.1 6849 6953.7 7199.1 7667.9 8947.2 11122.7 13339.5 14922.1
16143.6 17373.3 18313.5 19234.5 19915.5 19328.2 15986.4 11414.9 7772.6 5172.6
2238.9 725.2 369.5 162.7 57.9 0 0
4425.4 4836.2 5291.1 5729.5 6121.1 6446.4 6697.3 6854.5 6871 6813.1
6749.7 6738.7 6777.3 6882.1 7116.4 7554.8 8594.3 10554.7 12760.5 14475.5
15743.8 17078.3 18343.9 19504.7 20486.2 20767.5 18517.6 14409.3 9722 6314.1
2922.7 1152.5 647.9 358.4 165.4 55.1 0
4425.4 4803.1 5225 5644.1 5997 6297.5 6537.4 6661.5 6702.8 6678
6631.1 6625.6 6658.7 6708.3 6846.2 7124.7 7598.9 8690.8 10554.7 12694.3
14596.8 16364.2 18167.4 19865.9 21489.9 22758.2 23615.7 23684.6 22201.2 17613.2
9898.5 3543 1422.7 761 350.2 80 0
4425.4 4748 5120.2 5503.4 5837.1 6121.1 6347.1 6498.8 6567.7 6584.3
6581.5 6598.1 6644.9 6689 6777.3 6978.6 7331.5 7863.6 8859 10540.9
12738.4 15084.8 17445 19901.7 21928.3 23841.8 25719.5 27817.7 29452.8 28250.6
22350.1 12311 4844.5 2167.2 915.4 93.7 0
4425.4 4717.6 5045.7 5376.6 5679.9 5958.4 6184.5 6360.9 6457.4 6526.4
6576 6656 6777.3 6873.8 6964.8 7108.1 7414.2 7905 8655 9573.1
10926.9 12699.8 14718.1 16885.3 19121.4 21600.2 24368.4 27619.2 32096.9 34757.7
31799.2 23902.4 13000.4 4637.7 1152.5 66.2 0
4425.4 4701.1 5023.7 5357.3 5652.3 5930.8 6170.7 6344.4 6449.2 6515.3
6584.3 6664.2 6780 6882.1 6989.6 7149.5 7447.3 7929.8 8685.3 9658.6
10957.2 12694.3 14665.7 16788.8 19069 21575.3 24404.3 27826 32091.4 34597.8
31366.3 23444.7 12936.9 4731.4 1138.7 74.4 0
4425.4 4645.9 4910.6 5200.1 5478.6 5748.8 5991.5 6195.5 6341.6 6454.7
6573.2 6716.6 6873.8 7006.1 7135.7 7320.5 7618.2 8078.7 8762.5 9694.4
10880 12330.3 14070.2 16074.7 18341.1 20891.6 23676.4 26684.5 30379.2 33202.6
29342.5 18324.6 8313.1 2828.9 672.8 57.9 0
4425.4 4610.1 4808.6 5037.5 5285.6 5536.5 5784.7 6002.5 6201 6374.7
6556.7 6730.4 6895.8 7042 7207.4 7447.3 7791.9 8324.1 9123.7 10215.5
11660.3 13383.6 15382.6 17566.3 19788.7 22126.8 24528.3 27078.8 29615.4 30470.2
27073.3 18145.3 7805.7 2340.9 943 261.9 0
4425.4 4546.7 4690.1 4855.5 5062.3 5288.4 5509 5737.8 5947.4 6159.7
6374.7 6570.5 6735.9 6912.4 7099.9 7323.2 7670.6 8227.6 9087.8 10342.4
11974.7 13857.9 15873.4 17916.5 19951.3 21994.4 24098.2 26113.7 27031.9 25281.1
19907.2 9986.7 2696.6 1022.9 557 154.4 0
4425.4 4480.5 4552.2 4668 4822.4 4990.6 5191.9 5387.6 5599.9 5798.5
6030.1 6253.4 6474 6705.6 6945.5 7232.2 7626.5 8238.6 9159.5 10535.4
12341.4 14483.7 16551.7 18332.8 19874.1 21332.7 22518.3 22799.6 21365.8 17456
10891.1 3981.4 799.6 245.4 85.5 30.3 0
4425.4 4447.4 4477.7 4566 4692.8 4833.4 5001.6 5175.3 5362.8 5564.1
5779.2 5999.7 6242.4 6490.5 6766.2 7097.1 7530 8166.9 9060.3 10284.5
11925 13827.5 15572.8 16659.2 17158.3 17249.2 16879.8 15710.7 13568.3 10403
6123.8 2084.5 474.2 135.1 38.6 16.5 0
4425.4 4403.3 4406.1 4452.9 4538.4 4643.2 4770 4905.1 5040.2 5167.1
5307.7 5437.3 5588.9 5735 5895 6088 6372 6818.6 7524.5 8552.9
9873.6 11213.7 12137.3 12266.9 11528 10154.9 8191.7 5751.6 3278.3 1499.9
642.4 242.6 91 35.8 16.5 2.8 0
4425.4 4326.1 4268.2 4235.1 4207.5 4157.9 4072.4 3937.3 3758.1 3545.8
3303.2 3046.7 2790.3 2561.5 2385 2255.4 2161.7 2125.8 2310.6 2737.9
3212.2 3600.9 3578.9 2950.2 2067.9 1378.6 954 664.5 443.9 275.7
173.7 110.3 55.1 22.1 5.5 0 0
4425.4 4254.4 4122.1 3956.6 3719.5 3424.5 3077.1 2688.3 2274.7 1869.4
1574.4 1420 1386.9 1400.7 1447.5 1488.9 1522 1524.7 1488.9 1414.5
1331.7 1249 1160.8 1064.3 937.5 780.3 609.3 438.4 328.1 239.9
154.4 91 35.8 13.8 5.5 0 0
4425.4 4191 3953.9 3636.8 3201.1 2724.1 2225.1 1783.9 1530.3 1444.8
1400.7 1362.1 1331.7 1301.4 1284.9 1273.8 1260.1 1229.7 1163.6 1067
970.5 874 780.3 672.8 565.2 471.5 402.6 341.9 270.2 184.7
93.7 46.9 22.1 8.3 0 0 0
4425.4 4127.6 3794 3286.6 2724.1 2153.4 1704 1533 1483.4 1442
1400.7 1359.3 1318 1276.6 1215.9 1147 1067 973.3 871.3 772
678.3 595.6 529.4 477 427.4 380.5 330.9 261.9 179.2 121.3
80 44.1 19.3 8.3 0 0 0
4425.4 4089 3634 3041.2 2374 1811.5 1582.7 1535.8 1491.7 1444.8
1406.2 1359.3 1309.7 1249 1171.8 1075.3 970.5 863 750 639.7
548.7 490.8 449.4 410.8 369.5 328.1 281.2 223.3 176.5 140.6
102 66.2 22.1 2.8 0 0 0
4425.4 4033.8 3479.6 2776.5 2087.2 1679.2 1588.2 1544.1 1499.9 1453.1
1411.7 1367.6 1315.2 1243.5 1147 1045 920.9 796.8 661.7 565.2
501.8 463.2 432.9 399.8 364 319.8 264.7 217.8 182 143.4
104.8 66.2 19.3 0 0 0 0
4425.4 4028.3 3430 2674.5 1976.9 1662.6 1604.7 1557.8 1511 1466.8
1422.7 1373.1 1320.7 1243.5 1149.8 1025.7 885.1 744.5 628.6 540.4
485.3 449.4 416.3 380.5 339.1 286.8 228.9 190.2 154.4 118.6
80 44.1 11 0 0 0 0
4425.4 4028.3 3394.2 2619.4 1930.1 1662.6 1615.7 1568.9 1516.5 1466.8
1422.7 1375.9 1323.5 1254.5 1166.3 1045 896.1 747.2 620.4 526.6
471.5 438.4 405.3 366.7 319.8 253.7 195.8 162.7 132.3 99.3
63.4 24.8 2.8 0 0 0 0
4425.4 4042.1 3410.7 2627.6 1930.1 1662.6 1615.7 1568.9 1519.2 1472.4
1425.5 1378.6 1329 1262.8 1174.6 1039.5 890.6 736.2 609.3 518.4
468.7 435.6 399.8 364 314.3 237.1 184.7 154.4 121.3 88.2
55.1 19.3 0 0 0 0 0
